Caterpillar M313D

Caterpillar M313D

Price
141,006 USD
Year
2015
Working hours
2021 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M313D
Categorywheel excavator
Serial NumberK3D00932
Unit Number22040703
Catalog NumberCU4355239
Manufacturing Year2015
Hours2021 h
CountryFrance
LocationNancy / Gondreville, 54
Pricing
Price Excluding Tax$141,006
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 2 PIECEBOOM, 2 PIECE
STICK, MEDIUMSTICK, MEDIUM
STABILIZERSTABILIZER
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
LEVELING BLADELEVELING BLADE
BOOM LOWERING CONTROL VALVEBOOM LOWERING CONTROL VALVE
STICK LOWERING CONTROL VALVESTICK LOWERING CONTROL VALVE
Additional InformationREAR VIEW CAMERA
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • boom & stick
  • tires
bucket
  • Curage orientable 1800mm. terrassement 1200mm. tranchée 500mm.
comments, misc. repairs, general remarks
  • Graissage automatique GROENEVELD.
  • FR-15
boom & stick
  • Flèche Volée variable, bras de 2M30.
tires
  • 50%
  • MICHELIN XF
  • 445/70R19.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin50
Left RearMichelin50
Right FrontMichelin50
Right RearMichelin50
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone