Caterpillar TL943C

Caterpillar TL943C

Price
82,100 USD
Year
2014
Working hours
2047 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL943C
Categorytelehandler
Serial NumberTHH01037
Unit Number13135
Catalog NumberCU2252111
Manufacturing Year2014
Hours2047 h
CountryUnited States
LocationColumbus, MS
Pricing
Price Excluding Tax$ 82,100
Tax-
Price Including Tax-
Features
Additional Information(CANOPY)
BATTERY DISCONNECT SWITCH
FENDERS
FOAM-FILLED TIRES 13X 24
FREIGHT
PALLET FORKS,(2)60MM X 125MM
PINTLE TYPE TOW HOOK
TL943C CY
WIDE TILT CARRIAGE,1829MM (72")
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Roth Nunley
Telephone:+1 888 720 1308
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone