Quick Search

Metso ST3.8

Metso ST3.8

Year
2021
Working hours
1,085 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMetso ST3.8
Categorycrusher
Serial Number181073
Unit Number485511
Catalog Number4807585
Year2021
Hours1,085 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax283,420 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRICE UPDT: 04/19/23 VIA U1C2700PRICE UPDT: 04/19/23 VIA U1C2700
CATERPILLAR BATTERY PARTCATERPILLAR BATTERY PART
CATERPILLAR C-4.4 DIESEL ENGINECATERPILLAR C-4.4 DIESEL ENGINE
EMISSION CLASS, TIER 4 FINALEMISSION CLASS, TIER 4 FINAL
HYDRAULIC POWER TAKE OFF (PTO)HYDRAULIC POWER TAKE OFF (PTO)
IN THIS UNITIN THIS UNIT
INTERLOCKING CABLEINTERLOCKING CABLE
MAIN CONVEYOR LIFTINGMAIN CONVEYOR LIFTING
MULTIFUNCTION CONTROLMULTIFUNCTION CONTROL
NUMBER 230-6368 WILL WORKNUMBER 230-6368 WILL WORK
SERIAL NUMBER JKT11320SERIAL NUMBER JKT11320
TIPPING GRIDTIPPING GRID
TIPPING GRID, 130 MM (5,1")TIPPING GRID, 130 MM (5,1")
TOOL KITTOOL KIT
UNIT CONTROL TYPE WITH ICUNIT CONTROL TYPE WITH IC
Additional informationCATERPILLAR BATTERY PART
CATERPILLAR C-4.4 DIESEL ENGINE
EMISSION CLASS, TIER 4 FINAL
HYDRAULIC POWER TAKE OFF (PTO)
IN THIS UNIT
INTERLOCKING CABLE
MAIN CONVEYOR LIFTING
MULTIFUNCTION CONTROL
NUMBER 230-6368 WILL WORK
PRICE UPDT: 04/19/23 VIA U1C2700
SERIAL NUMBER JKT11320
TIPPING GRID
TIPPING GRID, 130 MM (5,1")
TOOL KIT
UNIT CONTROL TYPE WITH IC
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering