Metso LT106

Metso LT106

Price
475,685 USD
Year
2018
Working hours
1803 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT106
Categorycrusher
Serial Number79316
Unit NumberNC000395
Catalog NumberCU4467216
Manufacturing Year2018
Hours1803 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 475,685
Tax-
Price Including Tax-
Features
Accessories
MAGNETIC SEPARATORMAGNETIC SEPARATOR
Additional InformationANCILLARY EQUIP. CLIMATE KIT
CATERPILLAR C7.1 TIER 4F
UNIT- ENGLISH DISPLAY UNIT
POWER TAKE-OFF,WATER SPRAY SYS
INTERLOCKING CABLE
W/SECONDARY LT,HYDRAULIC
STANDARD -20C +35C(-5F +95F)
MATERIAL LEVEL CONTROL, BELT
GRIZZLY SPACING 52MM,MESH SIZE
S/N: 88103064
HYDRAULIC SETTING ADJUSTMENT
GRIZZLY SPACING 52MM(2IN)
QTY 2 ENGLISH LANGAUGE MANUALS
NORDBERG C106 JAW CRUSHER STD.
ENGLISH LANGAUGE ELECTRONIC MAN
BASIC MODULE
WITH ENGLISH LANGUAGE
QTY2 SPARE PARTS BOOKS BOTH
ELECTRONIC SPARE PARTS BOOKS
STANDARD BEIGE/DARK GREY COLOR
PROTECTION PLATE
CONTROL,TRACK CONTROL RADIO(NA
WATER PUMP. REMOTE RADIO
VIBRATING FEEDER
LABEL-STICKERS ACCODRING TO ANSI
9M(12-CYD)BY PASS CHUTE W/FLOP
LT106 EXTENDED MAIN CONVEYOR
.
METSO METRICS INCLUDED.
THE SIDE OF MACHINE.
TRANSPORTING FINE MATERIAL TO
GATE. SIDE CONVEYOR FOR
35MM,EXTENDED FEED HOPPER 12YD
FEED HOPPER EXTENDED
PRICED BY KLS 10/9/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone