Caterpillar CS64B

Caterpillar CS64B

Price
107,500 USD
Year
2014
Working hours
1893 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS64B
CategoryCompactors
Serial NumberC6400126
Unit NumberRUC0170
Catalog NumberCU4353924
Manufacturing Year2014
Hours1893 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 107,500
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

FREQUENCY, VARIABLE
108D CLEAN EMISSIONS MODULE T4I
3518377 ENGINE AR PRIM
CAB, ROPS/FOPS WITH AC
CS64B VIBRATORY COMPACTOR
ENGINE, TIER 4 CERTIFIED
INSTRUCTIONS, INTERNATIONAL
NO COMPACTION SENSOR
NO PRODUCT LINK
OIL, HYDR, FACTORY FILLED
PLATE GROUP CERTIFICATION
SCRAPER, STEEL, FRONT
SCREEN, STD
SEAT BELT, 2"
SEAT, CLOTH
TIRES, FLOTATION, 8PR
Conditions
Good
Fair
Poor
  • engine
engine
  • PERFORMED PM 1 SERVICE - 1546 HOURS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone