Caterpillar CS56B

Caterpillar CS56B

Price
92,500 USD
Year
2015
Working hours
3079 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategorySingle drum rollers
Serial NumberL8H01250
Unit NumberEQ0056430
Catalog NumberCU2424631
Manufacturing Year2015
Hours3079 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$ 92,500
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationOROPS, 84" X 60" SMOOTH FRONT DRUM VIBRATORY COMPACTOR, REAR FLOTATION TIRES
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationOROPS, 84" X 60" SMOOTH FRONT DRUM VIBRATORY COMPACTOR, REAR FLOTATION TIRES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone