Caterpillar CS-54B

Caterpillar CS-54B

Price
On Request
Year
2020
Working hours
90 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS-54B
CategorySingle drum rollers
Serial NumberCS501081
Unit NumberEQ117091
Catalog NumberCU4680569
Manufacturing Year2020
Hours90 h
CountryUnited States
LocationHope Mills, NC
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional InformationINSTRUCTIONS, NA PLATFORM
OIL, HYDR, FACTORY FILLED
MIRRORS, REARVIEW, EXTERNAL
SCRAPER, STEEL, FRONT
INSTALLATION, ROPS/FOPS
SEAT BELT, 3"
PRODUCT LINK, CELLULAR PL641
LANE 1 ORDER
LANGUAGES, OPTION 1
SCREEN, STANDARD
TIRES, 23,1-26 TI 8PR
LIGHTS, UPGRADED
SENSOR, DRIVE POWER
PACK, DOMESTIC TRUCK
SEAT, VINYL
CS54B VIBRATORY COMPACTOR DCA2
FREQUENCY, FIXED
PLATFORM, ROPS/FOPS
ENGINE, TIER 4F/STAGE 4
CS54B VIBRATORY COMPACTOR
Features
Additional InformationINSTRUCTIONS, NA PLATFORM
OIL, HYDR, FACTORY FILLED
MIRRORS, REARVIEW, EXTERNAL
SCRAPER, STEEL, FRONT
INSTALLATION, ROPS/FOPS
SEAT BELT, 3"
PRODUCT LINK, CELLULAR PL641
LANE 1 ORDER
LANGUAGES, OPTION 1
SCREEN, STANDARD
TIRES, 23,1-26 TI 8PR
LIGHTS, UPGRADED
SENSOR, DRIVE POWER
PACK, DOMESTIC TRUCK
SEAT, VINYL
CS54B VIBRATORY COMPACTOR DCA2
FREQUENCY, FIXED
PLATFORM, ROPS/FOPS
ENGINE, TIER 4F/STAGE 4
CS54B VIBRATORY COMPACTOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone