Caterpillar 3306

Caterpillar 3306

Price
36,950 USD
Year
1988
Working hours
690 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3306
CategoryStationary Generator Sets
Serial Number85Z03603
Unit NumberP010148
Catalog NumberCU920747
Manufacturing Year1988
Hours690 h
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$36,950
Tax-
Price Including Tax-
Details
Output280 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information3306 225 KW / 280 KVA STANDBY CATERPILLAR 3306 DIESEL GEN_SET PACKAGE
690 ORIGINAL HOURS (EXCELLENT CONDITION)
SKID MOUNTED
MULTI BREAKER SET-UP
CATERPILLAR EMCP CONTROL PANEL
24 VOLT SYSTEM
CAT SR4 GEN-END
Conditions
Good
Fair
Poor
  • electrical, starting and charging system
  • generator
electrical, starting and charging system
  • Yes
generator
  • SR4
Power Rating
Standby
60Hz
280kVA / 225kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone