Caterpillar 299D

Caterpillar 299D

Price
53,742 USD
Year
2015
Working hours
2163 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D
CategorySkid Steer Loaders
Serial NumberGTC01506
Unit Number0GTC01506
Catalog NumberCU4282636
Manufacturing Year2015
Hours2163 h
CountryUnited States
LocationBossier City, LA
Pricing
Price Excluding Tax$ 53,742
Tax-
Price Including Tax-
Features
Additional InformationENDS: 08JUN2020 - 2912 HOURS

BATTERY, HEAVY DUTY, 880 CCA
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, POLYCARBONATE
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHTS, BEACON
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SHIPPING/STORAGE PROTECTION
TRACK, RUBBER, 17.7 IN (450MM)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone