Caterpillar 289D HF

Caterpillar 289D HF

Price
46,500 USD
Year
2014
Working hours
2820 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D HF
CategorySkid Steer Loaders
Serial NumberTAW01279
Unit Number461285
Catalog NumberCU4367958
Manufacturing Year2014
Hours2820 h
CountryUnited States
LocationFort Collins, CO
Pricing
Price Excluding Tax$ 46,500
Tax-
Price Including Tax-
Features
Additional Information0P0800/2820
289D CTL TIER 4 FINAL HRC
78" BUCKET
BATTERY,XTRA HVY DUTY 1000
C3.3B ENGINE
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERN
DISPLAY, ADVANCED, LDC
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVEL
HEATER, ENGINE COOLANT, 120V
HIGH FLOW XPS - 32 GPM (120
HYDRAULICS, PROPORTIONAL
INCLUDES:
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF
SEAT BELT, 2"
SEAT,AIR SUSP. CLOTH/HEAT
TRACK,RUBBER,450MM(17.7IN)BLCK
WORKTOOL HARNESS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone