Caterpillar 287D

Caterpillar 287D

Price
71,000 USD
Year
2018
Working hours
256 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 287D
CategorySkid Steer Loaders
Serial NumberHMT01064
Unit NumberEQN099096
Catalog NumberCU4439903
Manufacturing Year2018
Hours256 h
CountryUnited States
LocationNorfolk, NE
Pricing
Price Excluding Tax$ 71,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
SELF LEVELINGSELF LEVELING
Additional Information287D MTL TIER 4 FINAL HRC
BATTERY, XTRA HVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, LED
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • YesMachine needs some minor cleaning
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched and scuffed
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • GoodAmbient air temperature was too cold to test properly
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPoly door is scuffed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • GoodMachine tracked and steered properly
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn10%
Track / Belt Width18"
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone