Caterpillar 272C

Caterpillar 272C

Price
35,500 USD
Year
2012
Working hours
2004 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 272C
CategorySkid Steer Loaders
Serial NumberRED02754
Unit NumberEQN092981
Catalog NumberCU4389213
Manufacturing Year2012
Hours2004 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$35,500
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional Information272C SKID STEER LOADER
BELT, SEAT, 2"
CONVERSION ARRANGEMENT
DOOR, CAB, GLASS
ENGINE, TIER 3 COMPLIANT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
PACKAGE, PERFORMANCE, (S4)
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM CD PLAYER
ROPS, ENCLOSED WITH A/C (C3)
SEAT, COMFORT, AIR SUSPENSION
TIRES, 12X16.5 10PR CAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • FairRear door has some gouges in it
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched, scuffed and has surface rust
  • Good
  • FairCab entry tab is bent
  • YesMachine needs washed and cleaned
  • No
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Wiper motor is making a grinding noise and does not work properly. Motor needs replaced
engine
  • FairDusty
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • GoodMachine tracked and steered properly
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • FairQuick tach mount and bucket cylinder rod end pins have some play in them
  • Good
tires
  • 20
  • Solid flex tires - Brand is unmarked
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front25YesYesYes
Left Rear25YesYesYes
Right Front15YesYesYes
Right Rear15YesYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone