Caterpillar 259B3

Caterpillar 259B3

Price
30,850 USD
Year
2012
Working hours
1463 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259B3
CategorySkid Steer Loaders
Serial NumberYYZ02930
Unit NumberC16614
Catalog NumberCU2362317
Manufacturing Year2012
Hours1463 h
CountryUnited States
LocationSummerville, SC
Pricing
Price Excluding Tax$30,850
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional InformationBELT, SEAT, 2" SUSPENSION
CONTROL, 2SPD, PROP AUX, DLX
CONVERSION ARRANGEMENT
ENGINE,TIER4 INTERIM COMPLIANT
FAN, COOLING, STANDARD
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SELF-LEVELING, NONE
TRACK, NARROW, 320MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone