Caterpillar 259B3

Caterpillar 259B3

Price
25,000 USD
Year
2012
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259B3
CategorySkid Steer Loaders
Serial NumberYYZ03449
Unit NumberEQN086551
Catalog NumberCU4346958
Manufacturing Year2012
Hours1 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$25,000
Tax-
Price Including Tax-
Features
Additional InformationBELT SEAT 2" SUSPENSION
CONTROL 2SPD PROP AUX DLX
CONVERSION ARRANGEMENT
DOOR CAB GLASS
ENGINE TIER4 INTERIM COMPLIANT
FAN COOLING DEMAND
HEATER ENGINE COOLANT 120V
HYDRAULICS STANDARD FLOW
INSTRUCTIONS ANSI NACD
INSTRUCTIONS ENGLISH
LANE 2 ORDER
PACK DOMESTIC TRUCK
PROTECTION SHIP&STORE STANDARD
QUICK COUPLER MANUAL
RENTAL FLEET
ROPS ENCLOSED WITH HEAT (C2)
SELF-LEVELING
TRACK NARROW 320MM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • No
  • YesMachine needs washed and cleaned
  • Good
  • Good
  • Good
  • FairThe machine has lots of scratches and chipped paint
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • YesISO: 3471:2008
  • Good
  • Good
gauges, operator station, console
  • FairThe cab door is missing
  • Good
  • FairBoth of the pilot control valves are leaking in the cab
  • Good
  • Good
  • Good
  • FairThe cab door is missing
  • YesBackup alarm is not working
  • Yes
  • Yes
  • YesISO: 3471:2008
  • The seat cushion is torn
  • Good
  • Good
  • Good
  • FairThe cab door is missing
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNot at this time
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • FairThe left front work light is not working
  • Good
  • Good
  • Good
  • Yes
  • No
  • Good
  • Good
hydraulics
  • Good
  • FairNot at this time
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesThe pilot valves are leaking in the cab
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • GoodManual coupler
  • FairThe tilt cylinder pins and bushings are loose
  • Good
  • PoorThe loader arm pins and bushings are extremely loose at the coupler end
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGoodAbout 50% worn
Track / Belt ConditionGoodTrack belts are 50% worn
Track / Belt Width15"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone