Caterpillar 257D

Caterpillar 257D

Price
43,000 USD
Year
2016
Working hours
1362 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 257D
CategorySkid Steer Loaders
Serial NumberEZW01740
Unit NumberEQ028151
Catalog NumberCU4528209
Manufacturing Year2016
Hours1362 h
CountryUnited States
LocationLeland, NC
Pricing
Price Excluding Tax$ 43,000
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI, NACD
PACKAGE, PERFORMANCE, (H2)
CONTROL, ISO, PROP
FAN, COOLING, DEMAND
257D MTL TIER 4 FINAL HRC
DISPLAY, BASIC, ANTI-THEFT
SHIPPING/STORAGE PROTECTION
RIDE CONTROL, NONE
PACK, DOMESTIC TRUCK
LANE 2 ORDER
SEAT BELT, 2"
RUBBER BELT, 1 SPEED
ROPS, OPEN (C1)
SEAT, SUSPENSION, VINYL
QUICK COUPLER, MANUAL
CONVERSION ARRANGEMENT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone