Caterpillar 246D

Caterpillar 246D

Price
30,000 USD
Year
2016
Working hours
942 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF03025
Unit Number15M0745
Catalog NumberCU4318371
Manufacturing Year2016
Hours942 h
CountryUnited States
LocationPiscataway, NJ
Pricing
Price Excluding Tax$ 30,000
Tax-
Price Including Tax-
Features
Additional InformationBATTERY,XTRA HVY DUTY 1000 CCA
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
ONE SPEED
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H1)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
TIRES, 12/16.5 CAT 10PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Cat Used
Telephone:+1 732 8853140
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone