Caterpillar 232D

Caterpillar 232D

Price
37,000 USD
Year
2016
Working hours
128 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 232D
CategorySkid Steer Loaders
Serial NumberDPR00575
Unit Number461271
Catalog NumberCU4369416
Manufacturing Year2016
Hours128 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$37,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information2016 CATERPILLAR 232D SKID STEER
232D SKID STEER LOADER HRC
AS IS / AS RECEIVED
BATTERY, 880 CCA, HEAVY DUTY
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
DUAL SELF LEVEL
FAN, COOLING, DEMAND
HYDRAULICS, PROPORTIONAL, WT
INCLUDES: STANDARD FLOW
KIT, CAMERA REAR VIEW
KIT, RADIO, AM/FM/BLUETOOTH
ONE SPEED
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
BUCKET-GP, BOCE 62"
128 /02/03/19
SEAT,AIR SUSP,CLOTH,HEAT
BELT, SEAT, 2"
CAB, (A/C), (C3)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairfront step bent, bucket step bent
  • No
  • Good
  • Good
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Fairwarning light on
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • 48 forks
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 10-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontcaterpillar80NoNoNo
Left Rearcaterpillar80NoNoNo
Right Frontcaterpillar80NoNoNo
Right Rearcaterpillar80NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone