Quick Search

CAT 299D3XE

CAT 299D3XE

CAT Certified
Year
2021
Working hours
2,084 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Troy, OH
+1 419 873 2918
Show phone number
Basic information
BrandCAT 299D3XE
Ohio CAT - Cleveland
CategorySkid Steer Loaders
Serial NumberBX902390
Unit NumberUC01059
Catalog Number10136890
Year2021
Hours2,084 h
CountryUnited States
LocationTroy, United States
Pricing
Price Excluding Tax51,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
2 Speed Travel2 Speed Travel
Air ConditionerAir Conditioner
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Coupler Type - HydraulicCoupler Type - Hydraulic
Ride ControlRide Control
Product LinkProduct Link
LightingLighting
Hand and Foot ControlHand and Foot Control
Regulatory MarkingRegulatory Marking
BucketBucket
RadioRadio
Additional information*FAN,COOLING, DEMAND, REVERSING
*LIGHTS, LED
*RADIO, AM/FM, BLUETOOTH
*RUBBER BELT, 2 SPD, TF IDLERS
CAB PACKAGE, ULTRA
CERTIFICATION ARR, P65
Customer Value Agreement (CVA) 24M / 500HR CVA
DEBRIS MANAGEMENT PKG, (DM1)
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
I09
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
MOUNTING, FIRE EXTINGUISHER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
Protection 12M / 500HR Powertrain & Hydraulics Warranty
QUICK COUPLER, MANUAL
REAR LIGHTS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7IN)BLCK
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24M / 500HR CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Good
gauges, operator station, console
700
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
300
  • No
  • No
  • No
  • No
  • No
  • NORMAL
  • Good
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
bucket
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering