Fiat-Allis FL145

Fiat-Allis FL145

Price
25,000 USD
Year
1999
Working hours
3000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFiat-Allis FL145
Categorytrack loaders
Serial Number103194
Unit Number22040512
Catalog NumberCU4350299
Manufacturing Year1999
Hours3000 h
CountryFrance
LocationPuget-sur-argens, 83
Pricing
Price Excluding Tax$25,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
CE PLATECE PLATE
AM FM RADIOAM FM RADIO
BUCKET, GPBUCKET, GP
RIPPERRIPPER
Additional InformationAM FM RADIO
EROPS
BUCKET, GP
CE PLATE
RIPPER
Conditions
Good
Fair
Poor
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
bucket
  • UN GODET STANDARD AVEC DENTS 1500 L 40%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE50%
Track Shoes380 MM
comments, misc. repairs, general remarks
  • FR-23
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone