Caterpillar 953D

Caterpillar 953D

Price
143,500 USD
Year
2007
Working hours
3654 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 953D
Categorytrack loaders
Serial NumberLBP00220
Unit Number193U004
Catalog NumberCU4467579
Manufacturing Year2007
Hours3654 h
CountryUnited States
LocationPeoria, IA
Pricing
Price Excluding Tax$ 143,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
BUCKET, GPBUCKET, GP
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationPICTURES AS OF: 7/30/19 3202 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • GoodNo damage to cab or cab posts, paint peeling from top of cab.
  • GoodMinor scratches.
  • FairBatteries are clean, battery hold down is modified slightly/bolt missing.
  • GoodPull pin in cab tool box.
  • GoodAll doors and hood are straight.
  • GoodMinor bend in RH fender.
  • Good
  • GoodMinor bend LH door inner grab iron.
  • GoodGood coverage, normal wear/scratches. Top of cab is peeling.
  • GoodStraight, no damage.
  • Good
  • Good
  • GoodAll straight.
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • Yes
  • GoodCooling correctly.
  • GoodClean, no damage to interior plastic.
  • GoodDoors operate correctly, interior latch cover missing LH door.
  • GoodClean, very minor crack at lower edge.
  • GoodFloor mat in good condition.
  • GoodAll working.
  • No cracks/damage.
  • GoodAll fan speeds working correctly.
  • Good
  • Good3201 hrs.
  • GoodDated January 2007.
  • GoodClean, no wear/damage.
  • Good
  • GoodAll wipers and washers are working.
engine
  • No
  • Yes
  • No
  • No
  • ELC.
  • Normal.
  • Normal.
  • GoodAir filters replaced at 3200 hrs.
  • Good
  • Good
  • GoodNo leaks/looseness.
  • Good
  • Good
  • GoodServiced at 3200 hrs., PM4.
  • GoodEngine starts and runs correctly.
  • Good
cooling system
  • No
  • GoodClean, no damage.
  • Good
  • GoodHydraulic fan drive, no leaks.
  • GoodNo leaks.
  • GoodClean, no damage to fins.
electrical, starting and charging system
  • YesNo ether bottle installed.
  • GoodCharging correctly.
  • GoodClean, no corrosion.
  • GoodAll lights are working.
  • Good
  • GoodNo visible issues.
transmission
  • No
  • No
  • GoodNo looseness.
  • GoodPM4 at 3200 hrs.
  • GoodMachine drives correctly and travels straight. Hi/low speeds working correctly.
  • GoodNo visible leaks.
  • Good
  • GoodHydrostatic drive, drives correctly/smoothly.
  • GoodHydrostatic drive, drives correctly/smoothly.
steering
  • Pedal steer, machine steers correctly/smoothly.
  • GoodNo looseness.
brake
  • Brakes operate correctly.
  • GoodNo looseness in pedal.
  • Good
  • Good
hydraulics
  • No
  • GoodWorking correctly.
  • GoodNo looseness.
  • GoodBoth are dry.
  • GoodNo leaks, hoses in good condition.
  • GoodBoom/bucket functions operate correctly, good speed/power.
  • Good
  • GoodDry.
bucket
  • Bucket in good condition, minimal wear.
  • Good
  • Good
  • GoodNo looseness.
  • Good
  • Good
  • GoodNo looseness.
  • GoodNew at 3200 hrs, 100% remaining.
  • GoodNew adapters and teeth at 3200 hrs, 100% remaining.
final drives
  • Fresh oil change at 3200 hrs., PM4.
  • GoodNo leaks.
  • GoodNo leaks.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier RollersGC.
Equalizer BarNo looseness.
IdlersGC.
Link Part NumberCAT System-one, new at 3200 hours.
Notes - UNDERCARRIAGENew CAT links at 3200 hrs.
Pivot ShaftGood, no leaks.
SegmentsGood condition, minor wear.
Track ShoesShow some wear, 60% remaining.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front173.5173.52222
Idlers Front21213131
Links36.836.800
Pins & Bushings (External)12.112.100
Track Roller 140.640.12730
Track Roller 240.940.92525
Track Roller 339.640.13330
Track Roller 439.639.63333
Track Roller 539.639.63333
Track Roller 6GuardGuard
Track Shoes (Width)480480
comments, misc. repairs, general remarks
  • Inspected 7-30-19 at 3202 hrs
  • Recent full service, PM4 at 3200 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone