2021 CAT 299D3 XED2 For Sale - 74,900 USD | Cat Used
Quick Search

CAT 299D3 XED2

CAT 299D3 XED2

Year
2021
Working hours
2,152 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Oklahoma City, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT 299D3 XED2
WARREN CAT - MIDLAND
Categorytrack loaders
Serial NumberBX902269
Unit NumberU132736
Catalog Number10045308
Year2021
Hours2,152 h
CountryUnited States
LocationOklahoma City, United States
Pricing
Price Excluding Tax74,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*FAN,COOLING, DEMAND, REVERSING
*LIGHTS, LED
*RADIO, AM/FM, BLUETOOTH
*RUBBER BELT, 2 SPD, TF IDLERS
CAB PACKAGE, ULTRA
CERTIFICATION ARR, P65
DEBRIS MANAGEMENT PKG, (DM2)
DOOR, CAB, POLYCARBONATE
FACTORY PDI
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
KIT, COUNTERWEIGHT, 100 LB ROC
KIT, GUARD, DRIVELINES
MOUNTING, FIRE EXTINGUISHER
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, MANUAL
REAR LIGHTS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,400MM(15.7IN)BLCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1120
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodEngine belt shroud is missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRear screen has a couple holes
  • Good
  • FairStep is slightly bent
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • Light
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
300
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
400
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE75%
Track Shoes (Width)2525
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering