Komatsu PC210LC

Komatsu PC210LC

Price
98,000 USD
Year
2015
Working hours
3945 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC210LC
CategoryCrawler Excavators
Serial NumberA10789
Unit NumberUT10357
Catalog NumberCU4489024
Manufacturing Year2015
Hours3945 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$ 98,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional Information42" BKT GOOD CONDITION
AC
AUX HYD
CAB
HYD THUMB
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight rear door bent
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSteps missing on left roller frame.
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Not required
  • 1/2 tank
  • All gauges/switches working at this time
  • Good
  • Good
  • FairSeal coming off door Plastic cover over door latch broken.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good3925 hrs.
  • Good
  • Good
  • Good
  • Fair
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Engine cranks/runs good at low,high idle and at hydraulic stall.
  • Normal
  • Normal
  • GoodStopped up
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Machine starts good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • All implement and travel functions work good
  • Full
  • GoodNo leaks.
  • GoodNo leaks
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks.
  • Good
  • Good
  • Good
  • GoodNo leaks
  • GoodNo leaks.
attachments / work tools
  • YesSolesbee
boom
  • Good
  • Good
  • Good
stick
  • FairStick to bucket pin/ bearing wear
  • Good
  • Good
bucket
  • No
  • Hensley
  • See photo
  • 48”
  • Fair
  • FairWear in linkagepins/bearings
  • FairSide to side slack in stick to bucket/thumb and wear in pin/bearing
  • FairNo edge protector on right side,sides wore
  • FairCracks around shanks Right hand side has been cracked and repaired
  • Fair
final drives
  • No leaks.
  • GoodNo leaks
  • GoodNo leaks
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEApprox 50%
Carrier RollersFront left/ right and right rear carrier rollers signs of wear
Track ShoesTriple grouser Several track pads bent
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)31.5”31.5”
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone