Komatsu PC09

Komatsu PC09

Price
On Request
Year
2011
Working hours
827 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC09
CategoryCrawler Excavators
Serial Number14208
Unit Number18B4187
Catalog NumberCU4518492
Manufacturing Year2011
Hours827 h
CountryNorway
LocationRudshøgda
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationMinigraver med integrert hammer i stikke.

GROSS WEIGHT: 1000 KG
CE MARKED: YES
FRONT TYRES REMAINING: 60 %
GENERAL GRADE (1 MIN - 5 MAX): 4
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Thomas Brodshaug
Norway
Telephone:+47 22 63 68 81
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone