Fiat-Allis E385

Fiat-Allis E385

Price
39,700 USD
Year
2004
Working hours
3162 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFiat-Allis E385
CategoryCrawler Excavators
Serial NumberZEF113MEN4LA014033
Unit Number22041015
Catalog NumberCU4402449
Manufacturing Year2004
Hours3162 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$39,701
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • electrical, starting and charging system
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairABIME
  • PoorHS
  • MANQUE UN RETROVISEUR
engine
  • No
  • FUITE PETITE FILTRE MOTEUR
electrical, starting and charging system
  • Good
  • Good
stick
  • VCM A CONTROLER
  • 3300 MM
bucket
  • RENFORT MANQUANT
  • 1500 MM 50%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE40%
Notes - UNDERCARRIAGE 23M
Track Shoes600 mm
comments, misc. repairs, general remarks
  • FR-23
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone