Caterpillar 349FL

Caterpillar 349FL

Price
On Request
Year
2017
Working hours
112 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD10138
Unit NumberEQ0064432
Catalog NumberCU2527917
Manufacturing Year2017
Hours112 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional Information22' 8" HD R BOOM
12' 10" STICK
TB-LINKAGE
PATTERN CHANGER
36" TG TRACK
FINE SWINGE CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone