Caterpillar 349 F L (REACH - FIX U/C)

Caterpillar 349 F L (REACH - FIX U/C)

Price
310,000 USD
Year
2018
Working hours
4,107 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349 F L (REACH - FIX U/C)
CategoryCrawler Excavators
Serial NumberKEA20003
Unit NumberEQ0072622
Catalog NumberCU4322050
Manufacturing Year2018
Hours4,107 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax310,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional information*FINE SWING CONTROL
12' 10" STICK
22' 8" HD R BOOM
36" TG TRACK
PATTERN CHANGER
TB-LINKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone