Caterpillar 349EL

Caterpillar 349EL

Price
279,000 USD
Year
2012
Working hours
4884 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberMPZ00512
Unit NumberI4566
Catalog NumberCU2208915
Manufacturing Year2012
Hours4884 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$279,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationLevel 2 Service ... 4568Hours
Inspection completed ...4568 hours

14' 1" STICK
18,960 CWT
66" 4.5 CY FBRC SAND BUCKET
CAB
COLD WEATHER PKG
CWT REMOVAL
HEATED & COOLED SEAT
HEAVY LIFT
HIGH AMB COOLING
LIGHTS
PATTERN CHANGER
REACH BOOM
REAR CAMERA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
general appearance
  • Good
  • Good
  • FairSome dents and scratches
  • Good
  • Good
  • FairSmall dent RH side and LS rear of door is bent
  • Good
  • Good
  • Good
  • FairReflects hours and age, minor rust and scratches
  • Good
  • Good
  • Good
  • Good
  • NoWill be cleaned prior to sale
  • Yes
safety items
  • Good
  • Good
  • Good
  • No
  • No
gauges, operator station, console
  • PoorWill have to check prior to sale of machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
engine
  • GoodWill be changed with service
  • Good
  • Good
  • GoodWill be changed with service
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 14 1"
bucket
  • No
final drives
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone