Caterpillar 336FLXE

Caterpillar 336FLXE

Price
On Request
Year
2016
Working hours
2060 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FLXE
CategoryCrawler Excavators
Serial NumberLTP00242
Unit NumberLTP00242
Catalog NumberCU4346729
Manufacturing Year2016
Hours2060 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationENGINEPOWER: 322 HP
OPERATING WEIGHT: 37.7 T
UNDERCARRIAGE CARRIER ROLLERS: 80 %
CUTTING WIDTH: 2600 MM
UNDERCARRIAGE TRACK ROLLERS: 80 %
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE TRACK LINKS: 80 %
TRACK SHOES (PADS) CONDITION: 80 %
UNDERCARRIAGE TRACK BUSHINGS: 80 %
TRACK SHOES (PADS) WIDE: 600 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone