Caterpillar 336FL

Caterpillar 336FL

Price
270,000 USD
Year
2016
Working hours
1623 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberSSN00341
Unit Number1603038
Catalog NumberCU2423393
Manufacturing Year2016
Hours1623 h
CountryUnited States
LocationAL
Pricing
Price Excluding Tax$270,000
Tax-
Price Including Tax-
Features
Additional InformationEQUIPPED WITH BACK UP ALARM ROPS CAB WITH AIR CONDITIONING, SWIVEL GUARD, 33" TRACK, SEGMENTED TRACK GUIDING GUARD, H/D BOTTOM GUARD, FINE SWING CONTROL, R12'10" DB H/D STICK, 21'4" H/D REACH BOOM AND
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
William Baker
Telephone:+1 855 443 7017
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone