Caterpillar 336FL

Caterpillar 336FL

Price
315,000 USD
Year
2015
Working hours
2266 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberNBS00247
Unit NumberNBS00247
Catalog NumberCU2546029
Manufacturing Year2015
Hours2266 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$315,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationACCUMULATOR
BOOM, HD REACH 21'4"
CAMERA, REAR VIEW
CONTROL, FINE SWING, LESS
COOLING, HIGH AMB
CYLINDER, STICK (W/SLCV)
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRAVEL MOTOR, HD
LIGHTING, CAB (HALOGEN)
MIRRORS, CAB, EXTERNAL
QUICK DRAINS, READY (OIL)
RAIN PROTECTOR, CAB FRONT
REACH BOOM
STICK, R10'6" DB
TRACK, 28" TG (GLT)
VALVE, HYDRAULIC
LINES, CYLINDER (SMARTBOOM)
PUMP, ELEC REFUEL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone