Caterpillar 336FL

Caterpillar 336FL

Price
215,100 USD
Year
2016
Working hours
3821 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01875
Unit NumberEQ0051545
Catalog NumberCU2510653
Manufacturing Year2016
Hours3821 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$215,100
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information12' 10" STICK
21' 4" HD BOOM
34" TG TRACK
DB-LINKAGE
HI-AMBIENT COOLING
FINE SWING CTRL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone