Caterpillar 336EL

Caterpillar 336EL

Price
155,000 USD
Year
2013
Working hours
4343 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH00651
Unit NumberG13-526M
Catalog NumberCU4412490
Manufacturing Year2013
Hours4343 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$155,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information** • CAB • AIR • 36" BKT • QC • ULTRA LOW SULFUR DIESEL FUEL

LANE 1 ORDER
COOLANT, COLD WEATHER
PACK, ROLL ON ROLL OFF-TRUCK
ENG S/N MYE04544
STORAGE PROTECTION (DOMESTIC)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCab valance dent _ Lower rail dent _ Pump door dent
  • Good
  • YesClean and degrease
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • YesErops
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMarch 2017
  • Good
  • Good
  • FairReplace the lower blade
  • Yes
  • Yes
engine
  • Fair
  • FairWear
  • Good
  • Good
  • Good
  • Good
  • FairQuick drain leak _ Service before sale
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • FairTie up the coupler lines
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 106"
bucket
  • Good
  • Good
  • Good
  • PoorOuter shanks are broken off
  • YesCat DB linkage
  • CF
  • 36"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front15712
Carrier Rollers Rear15712
Idlers Front2116
Links121.535
Pins & Bushings (External)68.642
Track Roller 12020
Track Roller 22020
Track Roller 82020
Track Roller 92020
Track Shoes (Width)34" 2816
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Links6Y2589-90
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone