Quick Search

Caterpillar 336 CF

Caterpillar 336 CF

Year
2022
Working hours
314 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Logan, UT
Basic information
BrandCaterpillar 336 CF
CategoryCrawler Excavators
Serial NumberYBN21745
Unit NumberAA009463
Catalog Number10049048
Year2022
Hours314 h
CountryUnited States
LocationLogan, United States
Pricing
Price Excluding Tax445,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*336-07A HEX
*BEARING, SWING STD
*CAB MOUNT, ROPS
*CIRCUIT, COMBINED
*COMMON ARRANGEMENT
*COUNTERWEIGHT, 14,990LBS
*ETHER STARTING AID
*FINE SWING
*FRAME, SWING STD, BUMPER READY
*GUARD, BOTTOM HD
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR HD
*JOYSTICKS, VERTICAL SLIDER
*LIGHT, CHASSIS
*LINES, A/C
*LINES-MAKE UP, TCS
*LONG UC W/ HD ROLLER
*MACHINE ECM
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL243 CELLULAR
*RECEIVER, BLUETOOTH
*RETURN PIPE, TCS
*SENSOR, PRESSURE, EOU
*TRAVEL, ALARM
*VALVE, HYDRAULIC TCS HL
*WIRING, PRODUCT LINK ELITE
BATTERY, COLD WEATHER
BLOCK HEATER, 120V
BOOM TUBE W/EOU
BOOM, REACH 21'4"
CAB, DELUXE
CAMERA, REAR + RH VIEW
CONTROL, QC
CYLINDER, BKT DB
CYLINDER, BOOM
CYLINDER, STICK
DOOR, RADIATOR W/O SCREEN
FAN, REVERSE
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
FILM, STICK WARNING, ANSI
GRADE SENSOR, R12'10" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDE SEGMENTED
HYDRAULIC PKG, COMBINED
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
LANE 3 ORDER
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, REACH BOOM RH & LH
LINES, DRAIN, PGC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
LINKAGE, BKT DB W/EYE GRADE
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT & REAR
MONITOR, 10"
NETWORK MANAGER, STD
Online Owner's Manual
PRICED 05/09/23 KR
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY, HRC
ROLL ON-ROLL OFF W/BKT AM-N 36
STICK, R12'10"
STORAGE PROTECTION (EXPORT)
SWITCH, DISCONNECT
TRACK, 33" TG
WIPER, RADIAL W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering