Quick Search

CAT 335 CF

CAT 335 CF

Year
2023
Working hours
1,321 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Logan, UT
Basic information
BrandCAT 335 CF
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberXBE10427
Unit NumberAA009982
Catalog Number10050349
Year2023
Hours1,321 h
CountryUnited States
LocationLogan, United States
Pricing
Price Excluding Tax360,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*335 07 EXCAVATOR ARRANGEMENT
*ALARM, TRAVEL
*BOOM TUBE, STD
*CAB, DELUXE
*CONTROL VALVE, TCS, W/ HL MODE
*COVER, CONTROL VALVE
*CYLINDER, BOOM W/O BLCV
*FILM, OPERATING PATTERN, 2WAY
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR HD
*HARNESS, BOOM, ADV TCS
*LIGHT, CHASSIS
*LINE, A/C
*LINES, CHASSIS, TCS
*LINES, OIL COOLER,TCS
*MACHINE ECM
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL243 CELLULAR
*TOOL CONTROL ADV
*WIRING, PRODUCT LINK ELITE
BATTERY, COLD START
BOOM, REACH 20'2"
CAMERA, REAR + RH VIEW
CAP FOR W/O MED PRESSURE
CONTROL, QC, CPG+CW DEDICATED
COUNTERWEIGHT, 16980LBS
COVER, CTWT W/ RADIATOR SCREEN
CYLINDER, BUCKET, CB2 LINKAGE
CYLINDER, STICK W/O SLCV
DOOR, RADIATOR W/SCREEN
DRINK HOLDER
ETHER STARTING AID
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
FINE SWING
GRADE SENSOR, R10'6" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDE SEGMENTED
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LANE 2 ORDER
LIGHT, LED R-BOOM LH
LIGHT, LED R-BOOM RH
LIGHTS, CAB, W/O 360
LIGHTS, SURROUND, PREM, 2D
LINES, DRAIN, PGC TCS
LINES, HP, REACH BOOM
LINES, MAKE UP, STD
LINES, PUMP DISCHARGE, STD
LINES, QC, REACH BOOM
LINES, TRAVEL SPEED CHG
LINES-HP, R10'6" STICK
LINES-QC, R10'6" STICK
LINKAGE, BKT CB2 W/EYE GRADE
LONG UNDERCARRIAGE
MIRROR, CAB, W/O GUARD
NETWORK MANAGER, A6N1
Online Owner's Manual
PRICED 02/16/24 DA (CF)
PROD LINK, PLE643/PLE743 RADIO
ROLL ON-ROLL OFF W/BKT AM-N 35
STICK, R10'6", CB2
STORAGE PROTECTION (EXPORT)
SUN SCREEN, REAR
SWIVEL JOINT, STD
TRACK, 33" TG
WIPER, RADIAL W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering