2019 CAT 330 THB For Sale - 397,750 USD | Cat Used
Quick Search

CAT 330 THB

CAT 330 THB

Year
2019
Working hours
3,514 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 330 THB
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberLHW00315
Unit Number469542
Catalog Number4553540
Year2019
Hours3,514 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax397,750 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional informationALARM, TRAVEL
BATTERIES, 2
BOOM TUBE W/EOU
BOOM, REACH 20'2"
BRACKET GP
C7.1 ENGINE
CAB, DELUXE
CAMERA, 360 VISIBILITY
CAT CERTIFIED USED
COMMON ARRANGEMENT
CONNECTOR LINES, THUMB
CONTROL, QC
COUNTERWEIGHT, 14,770 LBS
COUPLER, PG W/O PINS CB
CYLINDER, BKT, CB2
CYLINDER, BOOM
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
DLR PURCHASE - ADD'L FRT $6,500
FILM, EMC
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS
FILM, STICK WARNING, ANSI
FINE SWING
GRADE SENSOR, R10'6" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTM, HD
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENTED
GUARD, TRAVEL MOTOR, HD
HYDRAULIC PKG, COMB ADV
LIFT CHART, 330
LIGHTS PKG, REACH & SLR BOOM
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, CHASSIS
LINES, CONNECTOR, PIN GRABBER
LINES, DRAIN, PQC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R10'6" STICK
LINES-QC, R10'6" STICK
LINKAGE, BKT CB2 W/EYE GRADE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10"
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PIN GROUP, SPARE
PRICE UPDATE 2/03/23 VIA U1C2700
PRICE UPDATE 3/29/22 VIA FIXASKP
PRODUCT LINK PKG, CELL PLE742
QUICK DRAINS, READY
RADIO, W/BLUETOOTH
RECEIVER, BLUETOOTH
SENSOR, PRESSURE, EOU
STICK, R10'6"
STORAGE TRAY
THUMB GROUP
TRACK, 31" TG
WIPER, RADIAL W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering