Quick Search

CAT 330 TC

CAT 330 TC

Year
2019
Working hours
4,388 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Hayden, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 330 TC
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberLHW00217
Unit NumberM462749
Catalog Number4526013
Year2019
Hours4,388 h
CountryUnited States
LocationHayden, United States
Pricing
Price Excluding Tax210,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
EngineEngine
Additional information4094 GD 10/19/23
ALARM, TRAVEL
BATTERIES, 4
BLOCK HEATER, 120V
BOOM TUBE W/EOU
BOOM, REACH 20'2"
CAB, DELUXE
CAMERA, 360 VISIBILITY
CAT CERTIFIED USED
CATEGORY 250 HYD MULTI PIN GRAB
CB LINKAGE, NO PINS
COLD STARTING, ETHER
COMMON ARRANGEMENT
CONTROL, QC
COUNTERWEIGHT, 14,770LB
CYLINDER, BKT, CB2
CYLINDER, BOOM
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FILM, STICK WARNING, ANSI
FINE SWING
GRADE SENSOR, R10'6" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, HD
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENTED
GUARD, TRAVEL MOTOR, HD
HYDRAULIC PKG, COMB ADV
LIFT CHART, 330
LIGHTS PKG, REACH & SLR BOOM
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, CHASSIS
LINES, DRAIN, PQC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R10'6" STICK
LINES-QC, R10'6" STICK
LINKAGE, BKT CB2 W/EYE GRADE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10"
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PIN GROUP, SPARE
PRODUCT LINK PKG, CELL PLE742
QUICK DRAINS, READY
RADIO, W/BLUETOOTH
RECEIVER, BLUETOOTH
SENSOR, PRESSURE, EOU
STICK, R10'6"
STORAGE TRAY
TRACK, 31" TG
WIPER, RADIAL W/O LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1720
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodA few cuts and scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCounterweight has a few scratches
  • Good
  • Good
  • FairRadiator grill has a very slight dent in it
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 100%
  • 100%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • No
  • Yes
  • Good
  • FairWear marks on terminals indicate machine has had to be jumped several times
  • Good
  • Good
  • Good
hydraulics
1600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • AA
  • A7/No ID
  • MHC12793
  • 42
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEA number of dry links on both tracks
Track Frame - LeftGood
Track Frame - RightGood
Bushings2.62.5061
Carrier Rollers 16.266.2446
Carrier Rollers 26.266.2644
Idlers Front0.80.76120
Links4.54.588
Shoe Width31.531.5
Sprocket Segments8.48.488
Track Roller 16.286.2648
Track Roller 26.286.2648
Track Roller 46.286.2648
Track Roller 66.36.2608
Track Roller 86.286.2648
Track Roller 96.286.2648
Track Shoes1.21.200
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Additional photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering