Quick Search

Caterpillar 330-0710X

Caterpillar 330-0710X

Year
2019
Working hours
3,746 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 330-0710X
CategoryCrawler Excavators
Serial NumberLHW00527
Unit NumberSGN0407
Catalog Number4558528
Year2019
Hours3,746 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax229,930 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*330 HEX
*ALARM, TRAVEL
*BATTERIES, 4
*BOOM TUBE W/EOU
*BOOM, REACH 20'2"
*CAB, DELUXE
*CAMERA, REAR & RH VIEW
*COLD STARTING, ETHER
*COMMON ARRANGEMENT
*CONTROL, QC
*COUNTERWEIGHT, 14,770LB
*CYLINDER, BKT, CB2
*CYLINDER, BOOM
*CYLINDER, STICK
*DECALS, CAB, ANSI
*DECALS, EXTERIOR, ANSI
*FILM, EMC
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*GRADE SENSOR, R10'6" STICK
*GRADE SENSOR, REACH BOOM
*GRADE W/2D, ASSIST&PAYLOAD
*GUARD, BOTTOM, HD
*GUARD, SWIVEL
*GUARD, TRACK GUIDING,SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HEATER, ENGINE COOLANT, 120V
*LIFT CHART, 330
*LIGHTS PKG, REACH & SLR BOOM
*LIGHTS, CAB, W/O 360
*LIGHTS, CHASSIS
*LINES, DRAIN, PQC
*LINES, QC, REACH BOOM
*LINES-HP, R10'6" STICK
*LINES-QC, R10'6" STICK
*LINKAGE, BKT, CB2 W/EYE GRADE
*MACHINE ECM
*MIRROR, CAB, W/O GUARD
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*RADIO, W/BLUETOOTH
*RECEIVER, BLUETOOTH
*SENSOR, PRESSURE, EOU
*STICK, R10'6"
*STORAGE TRAY
*TRACK, 31" TG
*UNDERCARRIAGE, LONG
*WIPER, RADIAL W/O LOWER
330-07A 2019
ANTIFREEZE, -50C (-58F)
FILM, ROPS
FILM, STICK WARNING, ANSI
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES, HP, REACH BOOM
Operator's Manual
PRODUCT LINK PKG, CELL PLE742
QUICK DRAINS, READY
ROLL ON-ROLL OFF W/O BKT QC CB
STORAGE PROTECTION (EXPORT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering