Caterpillar 329F CF

Caterpillar 329F CF

Price
156,000 USD
Year
2015
Working hours
4,532 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329F CF
CategoryCrawler Excavators
Serial NumberERL00477
Unit Number21815570
Catalog NumberCU4374347
Manufacturing Year2015
Hours4,532 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax156,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional informationCAB-ROPS,70/30,W/VANDAL-G BOSS
CYLINDER, BKT (CB2 LINKAGE)
LINKAGE, BKT-CB2 W/LIFT
STICK, R10'6" (CB2)
BKT CYL/LINKAGE W/ LIFT PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
REACH 20'2" BOOM PKG
LINES, CYLINDER
VALVE, ANTI DRIFT, BOOM
GUARD, SWIVEL
VALVE, ANTI DRIFT, STICK
WASHER, WINDSHIELD UPPER
INSTRUCTIONS, ENGLISH
VALVE, HYDRAULIC, TCS
WIPER-RADIAL, 70/30 W/O LOWER
LANE 2 ORDER
AIR CLEANER, STANDARD
GUARD, TRACK GUIDING,SEGMENTED
LINES, PILOT SDRV (STD/UQC)
GUARD, BOTTOM, HEAVY DUTY
LINES, PILOT BOOM UP, STD
LINES, PILOT TRAVEL, STP
GUARD, TRAVEL MOTOR, HD
RADIO, 24V AM/FM
STORAGE PROTECTION (EXPORT)
HATCH, OPENABLE ROOF
CAMERA, REAR VIEW, MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
CAB 70/30 PKG
ALARM, TRAVEL
BOOM, 20'2" REACH
BELT, SEAT, 3" RETRACTABLE
GUARD, VANDALISM
TRACK, 24" SG (GLT)
PEDAL, STRAIGHT TRAVEL
ACCUMULATOR WITH CRN
CONTROL,FINE SWING
REGIONAL PKG, ADSD-N/CANADA
COMBINED CIR STP PKG
ROLL ON-ROLL OFF W/O BUCKET
LINES-QC, REACH BOOM
PANEL, STD START SWITCH
LINES-QC, R10'6" STICK
COUPLER, HYDRAULIC PIN GRABBER
COVER, FENDER
HEATER, ENGINE COOLANT (120V)
LINES-HP, R10'6" STICK
PIN GROUP, SPARE
CIRCUIT, COMBINED
LINES, CONNECTOR, PIN GRABBER
LINES-HP, REACH BOOM
FILMS, CAB ANSI
JOYSTICK, THUMB WHEEL
SEAT, H-BACK, W/HEATER,S/AIR
FILMS, EXTERIOR ANSI
CTRL, CAT PIN GRABBER COUPLER
COUNTERWEIGHT, 12,790 LBS
MAIN LINES, BUCKET, QC
LINES, BDRV (TCS20)
COVER, UPPER, STANDARD
MIRROR, CAB, EXTERNAL
LIGHT, R BOOM
PRODUCT LINK, SATELLITE PL321
STANDARD OIL
FAN, VARIABLE SPEED
MAT, FLOOR, RH PEDAL
CAT 329F EXCAVATOR
LINES, PILOT STICK IN, TCS20
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional informationCAB-ROPS,70/30,W/VANDAL-G BOSS
CYLINDER, BKT (CB2 LINKAGE)
LINKAGE, BKT-CB2 W/LIFT
STICK, R10'6" (CB2)
BKT CYL/LINKAGE W/ LIFT PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
REACH 20'2" BOOM PKG
LINES, CYLINDER
VALVE, ANTI DRIFT, BOOM
GUARD, SWIVEL
VALVE, ANTI DRIFT, STICK
WASHER, WINDSHIELD UPPER
INSTRUCTIONS, ENGLISH
VALVE, HYDRAULIC, TCS
WIPER-RADIAL, 70/30 W/O LOWER
LANE 2 ORDER
AIR CLEANER, STANDARD
GUARD, TRACK GUIDING,SEGMENTED
LINES, PILOT SDRV (STD/UQC)
GUARD, BOTTOM, HEAVY DUTY
LINES, PILOT BOOM UP, STD
LINES, PILOT TRAVEL, STP
GUARD, TRAVEL MOTOR, HD
RADIO, 24V AM/FM
STORAGE PROTECTION (EXPORT)
HATCH, OPENABLE ROOF
CAMERA, REAR VIEW, MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
CAB 70/30 PKG
ALARM, TRAVEL
BOOM, 20'2" REACH
BELT, SEAT, 3" RETRACTABLE
GUARD, VANDALISM
TRACK, 24" SG (GLT)
PEDAL, STRAIGHT TRAVEL
ACCUMULATOR WITH CRN
CONTROL,FINE SWING
REGIONAL PKG, ADSD-N/CANADA
COMBINED CIR STP PKG
ROLL ON-ROLL OFF W/O BUCKET
LINES-QC, REACH BOOM
PANEL, STD START SWITCH
LINES-QC, R10'6" STICK
COUPLER, HYDRAULIC PIN GRABBER
COVER, FENDER
HEATER, ENGINE COOLANT (120V)
LINES-HP, R10'6" STICK
PIN GROUP, SPARE
CIRCUIT, COMBINED
LINES, CONNECTOR, PIN GRABBER
LINES-HP, REACH BOOM
FILMS, CAB ANSI
JOYSTICK, THUMB WHEEL
SEAT, H-BACK, W/HEATER,S/AIR
FILMS, EXTERIOR ANSI
CTRL, CAT PIN GRABBER COUPLER
COUNTERWEIGHT, 12,790 LBS
MAIN LINES, BUCKET, QC
LINES, BDRV (TCS20)
COVER, UPPER, STANDARD
MIRROR, CAB, EXTERNAL
LIGHT, R BOOM
PRODUCT LINK, SATELLITE PL321
STANDARD OIL
FAN, VARIABLE SPEED
MAT, FLOOR, RH PEDAL
CAT 329F EXCAVATOR
LINES, PILOT STICK IN, TCS20
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone