Caterpillar 329EL

Caterpillar 329EL

Price
175,000 USD
Year
2012
Working hours
6318 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00841
Unit NumberUM07101
Catalog NumberCU2541142
Manufacturing Year2012
Hours6318 h
CountryUnited States
LocationFortune, CA
Pricing
Price Excluding Tax$175,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationENCLOSED CAB
33" TOOTH BUCKET
10'6" STICK
AUXILIARY HYDRAULIC PLUMBING
REAR VIEW CAMERA
STRAIGHT LINE TRAVEL PEDAL
CONTROL PATTERN CHANGER
31 1/2" TRACK SHOES
ULTRA LOW SULFUR DIESEL
EIN # YF8F94
HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Michelle Trujillo
Telephone:+1 855 488 6675
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone