Caterpillar 329DL

Caterpillar 329DL

Price
210,000 USD
Year
2011
Working hours
4098 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329DL
CategoryCrawler Excavators
Serial NumberWLT00463
Unit NumberWLT00463
Catalog NumberCU2159974
Manufacturing Year2011
Hours4098 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$210,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
LONG REACH ARRANGEMENTLONG REACH ARRANGEMENT
STICK, LONGSTICK, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationLONG REACH FRONT
PATTERN CHANGER
ENGINE C7
CAB LIGHTS HALOGEN
DELUXE CAB
32" TRIPLE BAR PADS
COLD START
JOYSTICK,BASIC
329DL LONG REACH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds new decals
  • Good
  • Good
  • FairLeft side compartment door slightly bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAverage scratches and rust for hours on machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • N/a
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • N/a
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date Sep 2010
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • Full
  • Head liner for sunroof off track and doesn’t slide properly.
engine
  • FairNeeds to be blown out with air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N/a
  • N
  • N/a
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/a
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
  • Full
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/a
  • N/a
boom
  • Good
  • Good
  • Good
  • N/a
stick
  • Good
  • Good
  • Good
  • N/a
bucket
  • Good
  • Good
  • Good
  • FairDented
  • FairNeeds new cutting edge/bucket.
  • Good
  • No
  • N/a
  • N/a
final drives
  • Good
  • Good
  • N/a
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE65
Notes - UNDERCARRIAGEN/a
Notes - UNDERCARRIAGE 1N/a
Notes - UNDERCARRIAGE 2N/a
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone