Caterpillar 325DL

Caterpillar 325DL

Price
100,000 USD
Year
2008
Working hours
8118 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 325DL
CategoryCrawler Excavators
Serial NumberA3R01048
Unit Number18B044
Catalog NumberCU4326758
Manufacturing Year2008
Hours8118 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$100,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationMACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SOLD AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE. - INSPECTED

Hours are as of 10/26/2018
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairright side dented (see if we can straighten some and make it look a little better if not forget) BB
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairsome dents
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Fairlines running through monitor (Make this one of the last things to repair and only do if we can stay within dollar limits) BB
  • Good
  • Good
  • Fairfront window broken (replace) BB
  • Good
  • Good
  • Good
  • Poorout of date (replace due to age) BB
  • Fairworn Dirty
  • Good
  • Good
  • Yes
  • No
  • No
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • Yesbreather leaking, valve cover leaking (stop these leaks maybe replace breather adjust valves if cover removed) BB
  • No
  • red
  • ok
  • ok
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
hydraulics
  • Fairright side leaking (reseal only) BB
  • Good
  • Fairsome weeping (tighten or reseal did not see any lines needing replaced) BB
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • ok
boom
  • Good
  • Fairsome play uesable
  • Fairsome play uesable
stick
  • Fairsome play uesable
  • Good
  • Fairsome play uesable
bucket
  • Good
  • Fairsome play uesable
  • Fairsome play uesable
  • Good
  • Fairmissing to teeth one falling off (install missing and make sure that they are all fastened on however do NOT install new adapters bolt the tips on if need be not worth major repair) BB
  • Yes
  • Cat
  • Cat
  • 52
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1.651.54124
Carrier Rollers Rear1.531.522430
Idlers Front.85.854444
Links1.191.203216
Pins & Bushings (External).42.432727
Segments9090
Track Roller 11.761.59156
Track Roller 21.661.653232
Track Roller 31.671.663232
Track Roller 41.531.657232
Track Roller 51.661.663232
Track Roller 6--
Track Roller 7--
Track Roller 8--
Track Roller 91.601.583256
Track Shoes (Width)1.501.47918
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE70%
Link Part Number6Y-1607
Links33.5
Notes - UNDERCARRIAGE 1Looking at the pictures appears that the track links are near 90% stretched on internal wear BB
comments, misc. repairs, general remarks
  • Clean inside of cab good clean the rest of the machine good including inside all compartments remove all oil, grease, dirt, grime etc. Grease after washing BB.
  • Do the items listed on this inspection BB
  • Per Cat Facts appears to need PM4 + cab and dry filters top off any fluid not changed Fuel 10% Max BB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone