Caterpillar 323FL

Caterpillar 323FL

Price
198,000 USD
Year
2015
Working hours
408 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF00565
Unit Number0XCF00565
Catalog NumberCU2484989
Manufacturing Year2015
Hours408 h
CountryUnited States
LocationLake Charles Rents, LA
Pricing
Price Excluding Tax$ 198,000
Tax-
Price Including Tax-
Details
Additional InformationCTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRONT LINES, PIN GRABBER QC
INSTRUCTIONS, ENGLISH
JOYSTICK TWJ STP PKG
LANE 2 ORDER
PRODUCT LINK, SATELLITE PL321
BATTERY, STANDARD
QUICK DRAINS, READY (OIL)
ROLL ON-ROLL OFF
STICK, 9'6'' B1 HD CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINES, PUMP STD
TRACK, 31" TG (GLT)
Features
Additional InformationCTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRONT LINES, PIN GRABBER QC
INSTRUCTIONS, ENGLISH
JOYSTICK TWJ STP PKG
LANE 2 ORDER
PRODUCT LINK, SATELLITE PL321
BATTERY, STANDARD
QUICK DRAINS, READY (OIL)
ROLL ON-ROLL OFF
STICK, 9'6'' B1 HD CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINES, PUMP STD
TRACK, 31" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone