Caterpillar 323FL

Caterpillar 323FL

Price
184,879 USD
Year
2015
Working hours
1908 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF00442
Unit Number0XCF00442
Catalog NumberCU2298263
Manufacturing Year2015
Hours1908 h
CountryUnited States
LocationLafayette, LA
Pricing
Price Excluding Tax$184,879
Tax-
Price Including Tax-
Features
Additional Information*323F L HYDRAULIC EXCAVATOR
*323F L STANDARD ARRANGEMENT
*AIR CLEANER, STANDARD CGC
*ALARM, TRAVEL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER PKG READY
*CONTROL, FINE SWING
*COUNTERWEIGHT, 10,360LBS SLR
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, BUCKET SLR
*CYLINDER, SLR
*FILMS, CAB, ANSI
*FILMS, OUTSIDE, ANSI
*FRAME, SWING, STANDARD
*FRONT LINES, STD
*JOYSTICK TWJ STP SLR PKG
*LIGHT, BOOM RIGHT SIDE
*LINKAGE, BKT W/LIFT
*PILOT LINES, SDRV STD
*PRODUCT LINK, SATELLITE PL321
*PILOT LINES, BOOM UP STD
*SUCTION LINES, PUMP STD
*SUN SCREEN (70/30)
*TRACK, 31" TG (GLT)
*WIPER-RADIAL, W/O LOWER
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone