Caterpillar 323FL CF

Caterpillar 323FL CF

Price
230,000 USD
Year
2017
Working hours
235 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL CF
CategoryCrawler Excavators
Serial NumberXCF10332
Unit Number153580PF
Catalog NumberCU4261166
Manufacturing Year2017
Hours235 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$ 230,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information*323F L HEX
*323F L STANDARD ARRANGEMENT
*AIR CLEANER, STANDARD
*ALARM, TRAVEL
*BOOM, 18' 8" HD CGC
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CAT GRADE CTRL, DEPTH & SLOPE
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER PKG READY
*COMBINED CIR STP PKG
*CONTROL, FINE SWING
*COUNTERWEIGHT, 9,040LBS
*CTRL,CAT PIN GRAB COUPLER ANSI
*CYLINDER, BKT CGC
*CYLINDER, BOOM W/O BLCV
*CYLINDER, STICK W/O SLCV
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*FRAME, SWING, STANDARD
*FRONT LINES, PGQC
*GUARD, CYLINDER COVER, CGC
*GUARD, TRACK GUIDE, SEGMENTED
*LIGHT, BOOM RIGHT SIDE
*LINES, HP, R9'6" STICK
*LINES, QC, R9'6" STICK
*LINES-HP, REACH BOOM
*LINES-QC, REACH BOOM
*LINKAGE, BKT-B1 W/LIFT EYE
*PILOT LINES, BOOM UP STD
*PILOT LINES, SDRV STD
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*STICK, 9'6'' B1 HD CGC
*SUCTION LINES, PUMP STD
*SUN SCREEN (70/30)
*TRACK, 31" TG (GLT)
*WASHER, WINDSHIELD
*WIPER-RADIAL, W/O LOWER
COUPLER PIN GRABBER B1 W/O PIN
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ROLL ON-ROLL OFF LANE1 B
STORAGE PROTECTION (EXPORT)
*TRAVEL MOTOR, STD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone