Caterpillar 315FLCR

Caterpillar 315FLCR

Price
On Request
Year
2018
Working hours
40 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FLCR
CategoryCrawler Excavators
Serial NumberTDY11337
Unit NumberEQ0071664
Catalog NumberCU4338716
Manufacturing Year2018
Hours40 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
Additional Information15' 3" HD REACH BOOM
9' 10" HD STICK
8' 2" BLADE
AUXILIARY HYDRAULICS,
TOOL CONTROL
FINE SWING CONTROL
20" RUBBER TRACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone