Caterpillar 315FL9

Caterpillar 315FL9

Price
154,540 USD
Year
2016
Working hours
1628 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FL9
CategoryCrawler Excavators
Serial NumberTDY00217
Unit Number6CR6048
Catalog NumberCU2469752
Manufacturing Year2016
Hours1628 h
CountryUnited States
LocationDodge City, KS
Pricing
Price Excluding Tax$ 154,540
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

315FL 2016
BLADE, 8'2"
BOOM, REACH 4.65M (15'3") HD
CHANGER, HAND CTRL 2-WAY
CIRCUIT, COMBINED
COMBINED CIR PKG
CONTROL, BLADE, W/PUMP
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
HARNESS, PLATFORM STD
INSTRUCTIONS, ENGLISH
JOYSTICK, THUMB WHEEL
LANE 2 ORDER
LINES-HP TCS PKG (9'10" STK)
LINES-HP, R3.0M (9'10")
LINES-HP, REACH BOOM TCS
LINES-PILOT, CL R-BOOM TCS
LINES-PILOT, INITIAL CIR
LINES-PILOT, PLATFORM TCS
LINES-QC PKG (9'10" STK)
LINES-QC, R3.0M (9'10")
LINES-QC, REACH BOOM
LINKAGE, BKT W/O EYE
MAT, FLOOR
PLATFORM, STD
PRODUCT LINK, CELLULAR PL641
REACH BOOM HD PKG
ROLL ON-ROLL OFF
STICK, R9'10" HD THUMB
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
TRACK, 20" TG W/RUBBER PAD
VALVE PKG, HYD TCS
VALVE, HYDRAULIC TCS
XXXTHUMB READYXXX
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone