Caterpillar 314CCR

Caterpillar 314CCR

Price
40,835 USD
Year
2006
Working hours
9196 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314CCR
CategoryCrawler Excavators
Serial NumberSNY00161
Unit Number22040980
Catalog NumberCU4391951
Manufacturing Year2006
Hours9196 h
CountryFrance
LocationRodez / Onet-le-chateau, 12
Pricing
Price Excluding Tax$40,835
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
gauges, operator station, console
  • FairREFROIDIT PAS ASSEZ
  • Good
  • Good
  • PoorHS ET ESSUI GLACE MARCHE MAL
  • No
engine
  • FUITES MOTEUR ETHYD PEU IMPORTANTES
stick
  • 2500 mm
bucket
  • ATTACHE RAPIDE HYDRAULIQUE ARDEN
  • 1100 mm 50% ARDEN
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE30 %
Notes - UNDERCARRIAGE 2chaines usées a 75%
Track Shoes500 MM
comments, misc. repairs, general remarks
  • FR-23
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone