Caterpillar 313FLGC

Caterpillar 313FLGC

Price
132,340 USD
Year
2018
Working hours
555 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FLGC
CategoryCrawler Excavators
Serial NumberHDK10164
Unit Number0HDK10164
Catalog NumberCU4299740
Manufacturing Year2018
Hours555 h
CountryUnited States
LocationLafayette, LA
Pricing
Price Excluding Tax$132,340
Tax-
Price Including Tax-
Features
Additional Information*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, STANDARD
*BOOM PKG
*BUCKET CYL/LINKAGE PKG
*CAB-ROPS,70/30 W/VANDAL-G BOSS
*COMBINED CIR PKG
*COUNTERWEIGHT, 5,400 LBS
*FAN, FIXED
*313F L GC HYD EXCAVATOR
*FRAME, BASE
*GUARD, TRACK GUIDING, CENTER
*LINES-HP, REACH BOOM
*LINES-QC, REACH BOOM
*PILOT LINES, STD
*RADIATOR SCREEN
*SEAT BELT, 2" RETRACTABLE
*SEAT, H-BACK, SUSPENSION
*SUPPORT, AUX LINES, R-BOOM
*SWIVEL, STANDARD
BUCKET-GD, 36" 0.69 YD3
CHANGER, HAND CTRL 2-WAY ANSI
CTRL, CAT PIN GRABBER COUPLER
INSTRUCTIONS CAB, ANSI
INSTRUCTIONS OUTSIDE, ANSI
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
MIRROR, RIGHT SIDE
PRODUCT LINK, CELLULAR PL641
ROLL ON-ROLL OFF
SIDE CUTTER, GENERAL PURPOSE
STICK, R9'10" HD
STORAGE PROTECTION (EXPORT)
TANK, FUEL
TIP, LONG
TRACK, 28" TG W/STEP (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone