Caterpillar 313F RBBR

Caterpillar 313F RBBR

Price
159,500 USD
Year
2018
Working hours
337 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313F RBBR
CategoryCrawler Excavators
Serial NumberHDK10249
Unit NumberNM75829
Catalog NumberCU4331470
Manufacturing Year2018
Hours337 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$159,500
Tax-
Price Including Tax-
Features
Additional Information*313F L GC HYD EXCAVATOR
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, STANDARD
*BOOM PKG
*BUCKET CYL/LINKAGE PKG
*CAB-ROPS,70/30 W/VANDAL-G BOSS
*COMBINED CIR PKG
*CONTROL, BLADE W/PUMP
*COUNTERWEIGHT, 5,400 LBS
*FAN, FIXED
*FRAME, BASE, BLADE
*GUARD, TRACK GUIDING, CENTER
*LINES-HP, REACH BOOM
*LINES-QC, REACH BOOM
*PILOT LINES, BLADE
*RADIATOR SCREEN
*SEAT BELT, 2" RETRACTABLE
*SEAT, H-BACK, SUSPENSION
*SUPPORT, AUX LINES, R-BOOM
*SWIVEL, BLADE
BLADE, 8'2"
CHANGER, HAND CTRL 2-WAY ANSI
COUPLER, PIN GRABBER W/O PIN
CTRL, CAT PIN GRABBER COUPLER
EIN #AU7B95
INSTRUCTIONS CAB, ANSI
INSTRUCTIONS OUTSIDE, ANSI
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES-HP, 9'10" STICK
LINES-QC, 9'10" STICK
MIRROR, RIGHT SIDE
PRODUCT LINK, CELLULAR PL641
ROLL ON-ROLL OFF
STICK, R9'10" HD
STORAGE PROTECTION (EXPORT)
TANK, FUEL
TRACK, 20" TG W/RUBBER PAD
NM85472 S/N 0PMZ09102
THUMB GROUP (PG) - 314
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone