Caterpillar 312EL

Caterpillar 312EL

Price
129,988 USD
Year
2015
Working hours
992 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD01359
Unit Number141084
Catalog NumberCU4380677
Manufacturing Year2015
Hours992 h
CountryUnited States
LocationPA
Pricing
Price Excluding Tax$ 129,988
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
AM FM RADIOAM FM RADIO
Additional InformationTOOL CONTROL - UNIT ONLY - Disclaimer: Attachment Not Included. *Pricing and availability subject to change. Additional features may be available. Contact Cleveland Brothers Cat for more details.

*CAMERA, REAR & RH VIEW
*COLD WEATHER START PKG
*COUNTERWEIGHT 4850LB
*JOYSTICK, THUMB WHEEL
BOOM REACH 15'3" HD
SEAT H BACK W/HEATER S/AIR
TRACK 24" TG (GLT)
STICK R9 2 HD
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AM FM RADIOAM FM RADIO
Additional InformationTOOL CONTROL - UNIT ONLY - Disclaimer: Attachment Not Included. *Pricing and availability subject to change. Additional features may be available. Contact Cleveland Brothers Cat for more details.

*CAMERA, REAR & RH VIEW
*COLD WEATHER START PKG
*COUNTERWEIGHT 4850LB
*JOYSTICK, THUMB WHEEL
BOOM REACH 15'3" HD
SEAT H BACK W/HEATER S/AIR
TRACK 24" TG (GLT)
STICK R9 2 HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone